Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
HDJ series 48 port 2 RU unloaded flat panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 48
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
cUL Standard: Yes
UL Listing No: E131600
Construction Information
Component 1: Flat Patch Panel
Component 2: Rear cable management bar
Component 3: Rear cable management bar
Finish Plating 1: Powder coat black
Material 1: 14 gauge cold rolled steel
Material 2: .125" x .320" round edge flat steel
Dimensions
Depth (Metric): 163.83 mm
Depth (US): 6.45"
Height (Metric): 43.92 mm
Height (US): 3.5 in
Width (Metric): 482.6 mm
Width (US): 19.00"
Rack Units: 1
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources