
Clarity CAT6 Shielded Patch Cord, 5', Gray
MCS605-08
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 Shielded, Modular Patch Cord, gray 5', Category 6, four-pair shielded stranded 27 AWG PVC, center tuned with Clarity 6 shielded connecting hardware to provide a significant elevation of channel performance that can be field measured
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Copper Patch Cord | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Features | Standard Diameter | ||
Warranty Type | 5-Year | ||
Standard | ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS | ||
UPC Number | 662875506997 |
Dimensions
Cable Length | 5 ft | ||
Product Length US | 5.0 FT |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Diameter | 0.245 in | ||
Bend Radius | 0.98 in | ||
Braid | Non-braided Wiring | ||
Cable Type | Non-Booted | ||
Category Performance Rating | Cat6 | ||
Compatibility | RJ-45 | ||
Conductor Material | Copper | ||
Conductor Stranding | Solid | ||
Connector 1 | RJ-45 Male | ||
Connector 2 | RJ-45 Male | ||
Jacket Material | PVC | ||
Jacket Rating | CM Rated | ||
Jacket Application | Riser Rated | ||
Operating Temperature | -10°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -10 °C | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Storage Humidity | 0-90% RH (Non-Condensing) | ||
Plating Specification | 50 µ in Gold | ||
Shielded/Unshielded | Shielded | ||
Storage Temperature | -40° - 60° C | ||
Termination Style | Pre-Terminated | ||
Voltage | 300.0 V | ||
Wire Gauge | 26 AWG |
Resources
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1