text.skipToContent text.skipToNavigation

Shielded 24 port unloaded panel angled - use with TKS6A keystone jacks 1RU - 1.75x 19

PHATKSU24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Use with TKS6A shielded rear loading keystone jacks. Accepts KSFTP series jacks and modules. Includes rear cable management bar, label fields and mounting hardware. Ground lug included. Jacks sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets Category 6A component standard: Ensures standards compliance.
  • Easy lace wiring Reduces wiring time.
  • Selt terminating jack no specail tools required
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion
  • Rear loading: prefered mounting for panels
  • RoHS compliant: Lead free

Specifications

General Info
Color Black
Type Panel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875823230
Dimensions
Product Depth US 6.92 in
Product Height US 1.75 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility TechChoice Keystone
Number of Ports 24
Rack Units 1 U
Shielded/Unshielded Shielded

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;