NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II Mini Patch Kit for eight modules on 89D bracket
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: Field defined
Number Of Ports: Up to 8
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Component 2: 89D Bracket
Component 3: ABS UL94V-0
Component 4: Lexan
Component 5: Paper
Finish Plating 1: Painted black - texture, with yellow silkscreen
Finish Plating 2: Jack bezel
Finish Plating 3: Designation cover
Finish Plating 4: Designation paper
Material 1: 16GA. (.06") Cold Rolled Steel
Material 2: Flame retardant thermoplastic
Material 3: Black
Material 5: Green/Yellow
Dimensions
Depth (Metric): 92.075 mm
Height (Metric): 254 mm
Height (US): 10 in
Width (Metric): 58.42 mm
Technical Information
Performance Rating: Field defined
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant