text.skipToContent text.skipToNavigation

Category 5e high density telco panel - 24 port

PHD5E2124 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Eight-position jacks, T568B wired to 50-pin female telcos. Legrand® Category 5e 25-pair panels provide a 50-pin connector interface (standard RJ21 wiring) between Category 5e 25-pair cable Gigabit Ethernet hubs requiring full 4-pair cabling. Panels provide front label fields. Use with 845E cable assemblies.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cat 5e with telco connections: Compatible with Cat 5e 25-pair cable assemblies.
  • High density design: Maximum use of rack space.
  • Front and rear designation strips: Easy labeling.
  • Supports 9 color-coded icons: Additional identification for designations.

Specifications

General Info
Color Black
Type Panel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875481690
Dimensions
Product Depth US 4.47 in
Product Height US 1.75 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-21
Category Performance Rating Cat5e
Compatibility HDJ
Number of Ports 24
Rack Units 1 U
Shielded/Unshielded Shielded
Voltage 60.0 V
Wattage 100 W
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;