Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Mighty Mo Air Curtain, Hanging Vinyl Corner Panel, 182"H x 12"L
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Installation Destination: Rack Level
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Track
Component 2: Curtain
Finish Plating 1: Clear
Material 1: Aluminum
Material 2: Fire resistant clear vinyl
Dimensions
Height (US): 182"
Length (US): 12"
Buy American Act Compliance
Buy American Act Status: Buy American Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant