Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
HDFP Adapter Panel with 4 LC Quad Adapters - Green
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Green
Number Of Ports: 16
Typical Applications: Single-mode and Multimode
Connection Type: LC-LC
Installation Destination: Fiber Cabinets
Product Series: Infinium
Type: Fiber Adapter Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 16.76 mm
Depth (US): 0.66"
Height (Metric): 31.50 mm
Height (US): 1.24"
Width (Metric): 106.43 mm
Width (US): 4.19"
Rack Units: 1
Technical Information
Fiber Capacity: 16
Capacity: High Density
Equipment Type: Adapters
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources