Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Panel, HD, 6/LC Quad, Aqua Adapters, Ceramic Sleeves, Multimode, 1U, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Number Of Ports: 24
Connection Type: LC
Installation Destination: Fiber Cabinets
Product Series: Infinium
Type: Fiber Adapter Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Rack Units: 1
Cord Information
Fiber Type: 50 LOMF
Technical Information
Fiber Capacity: 24
Performance Rating: LC
Capacity: High Density
Equipment Type: Adapters
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
PepResources