NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Panel, HD, 6/LC Quad, Beige Adapters, Metal Sleeves, Multimode, 1U, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Number Of Ports: 24
Typical Applications: Multimode
Connection Type: LC
Installation Destination: Fiber Cabinets
Product Series: Infinium
Type: Fiber Adapter Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Rack Units: 1
Cord Information
Fiber Type: 62.5/125
Technical Information
Fiber Capacity: 24
Performance Rating: LC
Capacity: High Density
Equipment Type: Adapters
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources