NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
M7 Fiber Adapter Panel with 2 LC Quad Adapters - Blue
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Number Of Ports: 8
Connection Type: LC-LC
Installation Destination: Fiber Cabinets
Product Series: Infinium
Type: Fiber Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 120.90 mm
Depth (US): 4.76"
Height (Metric): 28.96 mm
Height (US): 1.14"
Width (Metric): 87.63 mm
Width (US): 3.45"
Rack Units: 0.3
Technical Information
Fiber Capacity: 8
Equipment Type: Adapters
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant