Q-Series Splice Cassette 12 Single Fiber, SC Duplex, OM4, Ultra Performance
Bazaarvoice SAP Hybris Integration Version 2.8.1
This M2 Splice Cassette enables fast, field termination and provides cable management within the housing. The M2 Splice Cassette is designed for use with Multimode OM4 fiber, houses 12 fibers, and provides SC Duplex ports. This cassette supports fusion splicing of individual fibers, with heat shrinks, pigtail slack and cable slack managed within the cassette. This eliminates the need for individual splice trays or housings, as well as allowing splicing to be done away from the rack housing in a suitable workspace as needed. The design of the cassette allows it to be easily mounted from either the front or the rear of an enclosure or panel. Individual fibers within the cassette may be accessed without disturbing the other fibers in the housing. Tier 3 performance characteristics of this cassette produce typical insertions loss of 0.15dB.
- Q-Series Core
- Q-Series Ultra
- Multi-Mode Single Fiber Splice Cassette
- Multimode Ribbon Fiber Splice Cassette
- Single-Mode APC Ribbon Fiber Splice Cassette
- Single-Mode Ribbon Fiber Splice Cassette
- Single-Mode Single Fiber Splice Cassette
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flexible Install: Mount from the front or the rear of an enclosure or panel
- Installation Convenience: Perform all splicing and managing work outside the enclosure
- Clear Top: Enables fast and easy fault identification
- Front or Rear Installation: Simplify installation by mounting from the front or rear of the enclosure panel
Specifications
| Color | Aqua | ||
| Type | Cassette | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Cover, Toolless Installation | ||
| Included | (12 or 24) Fiber Pigtails, Protective Dust Caps, Splice Management Tray, Splice Protection Sleeves | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875012214 |
| Product Depth US | 4.07 in | ||
| Product Height US | 1.03 in | ||
| Product Width US | 5.13 in |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Q-Series High Density Enclosure, RFP HD Panels | ||
| Connectivity Footprint | Q-Series Standard Density | ||
| Connector 1 | LC Female | ||
| Connector 2 | MPO Female | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM4 | ||
| Number of Fibers | 12 | ||
| Maximum Insertion Loss | 0.15 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.25 dB | ||
| Number of Ports | 12 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Ultra | ||
| Return Loss | 19 dB | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -40° - 75° C |
Resources
Cutsheet
Specifications
Submittal Sheet
Brochure
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What type of fiber pigtails are they? 250um? also, what type of heat shrinks are they? Can the pigtails splice onto 900um single-mode fiber?
Are these cassettes designed to work with thight buffered 900u fiber? There doesn’t seem to be enough room in the tray to route the fiber. Also the entrance into the cassette is to narrow to bring the 24 strand fiber in.
Bazaarvoice SAP Hybris Integration Version 2.8.1
