

M4 1x32 Pol Splitter - SC/APC Connectors - 2m Pigtails
Bazaarvoice SAP Hybris Integration Version 2.8.1
The M4 1x32 POL Splitter is a point to multipoint cassette designed to split 1 SC connector to 32 SC connectors over a Passive Optical LAN (POL) that provides the capability to securley deliver voice, data, and IP/broadband video. A POL is an alternative to a traditional Ethernet LAN and is widely accepted as an ideal replacement of old copper networks. A POL allows you to optimize your resources with a simple, space saving installation and provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path. -
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Energy Efficiency: A POL uses unpowered optical components
- Cost Reduction: A POL requires less power, cooling, and maintenance
- Versatile Installation: Splitter cassette loads into front of enclosure tray drawer face or mounting bracket
- Future Proof Infrastructure: Scalable and has a clear upgrade path
Specifications
Color | Green | ||
Type | Splitter | ||
Application Sector | Commercial, Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Included | Cover | ||
Warranty Type | 5-Year | ||
Standard | TIA-568-C.3 | ||
UPC Number | 662875027430 |
Product Height US | 1.23 in | ||
Product Length US | 2.0 m | ||
Product Width US | 4.24 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Compatibility | M4 | ||
Connector 1 | MPO Female | ||
Connector 2 | MPO Female | ||
Fiber Optic Cable Type | OS2 | ||
Number of Fibers | 72 | ||
Number of Ports | 32 | ||
Operating Temperature | -10°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -10 °C | ||
Operating Humidity | 0-80% RH (Non-Condensing) | ||
Simplex/Duplex | Simplex | ||
Single/Multimode | Single-Mode |
Resources
Cutsheet
Specifications
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1