NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Connector Inspection Microscope, 200x 2.5mm and 1.25mm Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (US): 2.16"
Length (US): 8.76"
Cord Information
Fiber Type: Single-mode and multimode
Technical Information
Equipment Type: Connector Tools
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant