Fusion Splice-On Connector for 3.0mm Fiber, SC, Multimode OM3, Aqua boot, 6 pk
205KNF3FA-50T
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand 3.0mm Splice-On Connectors have a unique boot that allows the entire splice to be concealed and protected. The addition of an extended brass crimp sleeve provides extra protection to the splice and utilizes the Kevlar for maximized pull strength.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Beige | ||
| Type | Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Boot Color | Aqua | ||
| Connector Color | Beige | ||
| Standard | Telcordia GR-326 | ||
| UPC Number | 662875001539 |
Dimensions
| Product Depth US | 3.1 in | ||
| Product Height US | 0.4 in | ||
| Product Width US | 0.379 in |
Technical Information
| Connector Type | SC | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OM3 | ||
| Fiber Size | 50/125 | ||
| Ferrule Diameter | 2.5 mm | ||
| Maximum Insertion Loss | 0.4 dB | ||
| Typical Insertion Loss | 0.25 dB | ||
| Return Loss | 35 dB | ||
| Service Life | 500 matings, < 0.2dB typical change | ||
| Splice Type | Fusion | ||
| Temperature Rating | -40° - 85° C |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E05Q50-08 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
