Fusion Splice-On Connector for 3.0mm Fiber, LC/APC, Single-Mode OS2, Green boot, 6 pk
205KNF3MA-09
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''
Using a factory-terminated and pre-polished connector, this Splice-On Connector (SOC) provides a connection that meets or exceeds industry standards for loss and back reflection. The Connector is provided with a factory-cleaved 900um fiber stub to ensure ease of use and optimal performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green | ||
| Type | Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Boot Color | Green | ||
| Connector Color | Green | ||
| Standard | Telcordia GR-326 | ||
| UPC Number | 662875001201 |
Dimensions
| Product Depth US | 3.1 in | ||
| Product Height US | 0.4 in | ||
| Product Width US | 0.379 in |
Technical Information
| Connector Type | LC APC | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OS2 | ||
| Fiber Size | 9/125 | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Typical Insertion Loss | 0.15 dB | ||
| Return Loss | 65 dB | ||
| Service Life | 500 matings, < 0.2dB typical change | ||
| Splice Type | Fusion | ||
| Temperature Rating | -40° - 85° C |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-140-001 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT
