text.skipToContent text.skipToNavigation

Fusion Splice-On Connector for 3.0mm Fiber, LC, Single-Mode OS2, white boot, 6 pk

205KNF3SA-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 74ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand 3.0mm Splice-On Connectors have a unique boot that allows the entire splice to be concealed and protected. The addition of an extended brass crimp sleeve provides extra protection to the splice and utilizes the Kevlar for maximized pull strength.
Connector Type LC
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unique boot allows the entire splice to be concealed and protected
  • Extended brass crimp sleeve provides extra protection to the splice
  • Kevlar for maximized pull strength
  • Tubing insert to accommodate 1.6/2.0/3.0 cordage

Specifications

General Info
Color Blue
Type Connector
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Boot Color White
Connector Color Blue
Standard Telcordia GR-326
UPC Number 662875001058
Dimensions
Product Depth US 3.1 in
Product Height US 0.4 in
Product Width US 2.46 in
Technical Information
Connector Type LC
Connectivity Footprint Infinium
Fiber Optic Cable Type OS2
Fiber Size 9/125
Ferrule Diameter 1.25 mm
Maximum Insertion Loss 0.3 dB
Typical Insertion Loss 0.15 dB
Return Loss 55 dB
Service Life 500 matings, < 0.2dB typical change
Splice Type Fusion
Temperature Rating -40° - 85° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 92ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;