NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Premium Performance Laser Optimized (50/125) OM4 LC-PC OFNP (A-A*) 2M
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Round Duplex
Category Performance Application: OM4
Color: Aqua
Typical Applications: Multimode
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Diameter (US): 2.0
Length (Metric): 2
Cord Information
Connector Type End One: LC
Connector Type End Two: LC
Fiber Type: OM4
Finish End One: Physical Contact-PC
Finish End Two: Physical Contact-PC
Jacket Rating: UL OFNP Plenum
Technical Information
Equipment Type: Patch Cords
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant