Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
HiLOC harness assembly, A-B Polarity, staggered breakout legs, OFNP
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Cable Type: Harnesses
Color Cable Jacket: Aqua
Number Of Ports: 12
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (Metric): 2
Cord Information
Connector Type End One: MPO(M)
Connector Type End Two: LC Duplex
Fiber Type: 50LOMF
Jacket Rating: UL OFNP Plenum
Cord Length Metric: 2
Cord Length US: 6.56
Technical Information
Performance Rating: Tier 3
Equipment Type: Trunk Cable
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources