NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Pigtail, Multimode, 50/125, 12 Fibers, 900 μm, LC-PC, 1 meter, Aqua, Premium Performance
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Pigtails
Typical Applications: Multimode
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Connector Type End One: LC-PC
Connector Type End Two: Unterminated
Finish End One: Physical Contact-PC
Finish End Two: Physical Contact-PC
Jacket Rating: UL OFNR Riser
Technical Information
Fiber Capacity: 12
Performance Rating: Multimode 50125
Equipment Type: Patch Cord
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant