Discontinued - Series II Module, 4-ST Multimode, 55 degree exit
60900086
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Series II Dual, Multimode, 4 ST SimplexAdapters (4-Fiber), White, Angled Adapter Plate, has four Simplex adapters, with ceramic alignment sleeves, mounted at a 55 Degree exit angle to allow for proper fiber bend radius. This adapter panel is 3 units high. These adapter panels include dust caps, and offers two insests for optional icons (Not Included), to label each connector and indicate its purpose. Compatible With: Series-II Workstation Face Plates and Series-II Workstation Surface Mount Boxes. Wiremold raceway series 2700, 2800, and 2900
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity Series II | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Standard | UL Standard | ||
| UPC Number | 662875033486 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
