NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Battery Pack Expansion for 1.1kVA LI and 1kVA Online UPS
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: LU-Series
Type: Uninterruptible Power Supply
Component Type: UPS Battery Expansion
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Mounting: 19" Rack Mount
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Electrical Specifications
• VDC Input: 24Vdc. 50A Max
• VDC Output: 24Vdc. 50A Max
• Battery Breaker: Max. 50A

Environmental Specifications
• Storage temperature: -13°F to 104°F (-25°C to 40°C)
Recharge Frequency: Every 3 months for 1-2 hours
• Storage temperature: 104°F to 113°F (40°C to 45°C)
Recharge Frequency: Every 2 months for 1-2 hours