text.skipToContent text.skipToNavigation

Blank Filler Panel - 19 W x 7 in H - 4 rack units

401004791 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand blank filler panels fill in open spaces on all standard 19 in EIA racks and cabinets. They are made of aluminum with a durable powder coated finish.
Color Black
Rack Units LOV 4 U
  • 4 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fills in unused rack units in 19" racks or Cabinets
  • Gives a finished look
  • Aluminum with a durable powder coated finish

Specifications

General Info
Color Black
Type Panel
Material Steel
Finish Powder Coat
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin United States
Features Air Blocking
Included Hardware for mounting
Warranty Type 5-Year
Standard RoHS
UPC Number 662875016632
Dimensions
Product Depth US 0.13 in
Product Height US 6.97 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Compatibility Mighty Mo, Q-Series
Mounting Horizontal
Mounting Type Screw-on Mount
Rack Units 4 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;