Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Shelf Bracket, 6", Dove Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Dove Gray
Type: Shelf Accessories
Component Type: Shelf Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 207 mm
Depth (US): 8.13"
Height (Metric): 7.94"
Width (Metric): 25 mm
Width (US): 1.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources
Customer Drawing No.