Earthquake Bracing Kit, 23.23''W x 1.00''H x 1.25''D Kit Includes: (4) Brackets - 5/8'' Hole (2) 1/2-13 Hex Nuts (2) 1/2- 13 x 1 Bolt (2) 1/2'' Split Washers
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Kit | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875559511 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 1.0 in | ||
| Product Width US | 23.23 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Mounting Rail Spacing | 19 in |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
40327200 | Ortronics
TracJack Icons
