Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Mechanical Compression Tool
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Tools
Component Type: Compression Tool
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (Metric): 629 mm
Product Weight (US): 5 lbs
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources