Vertical Ground Bar, 5/8 x 36''''
Height
36.0 in
- 36.0 in
- 72.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Metal | ||
| Type | Ground Bar | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | BICSI;ANSI/TIA- 607 | ||
| UPC Number | 662875665311 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 36.0 in | ||
| Product Width US | 1.0 in | ||
| Screw Size | 1 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Conductor Material | Copper | ||
| Conductor Size | 3 AWG | ||
| Hole Spacing | 0.625 in | ||
| Mounting | Screw Down | ||
| Number of Holes | 16 | ||
| Termination Style | Screw Terminal |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will the 72" ground bar fit on an MM20716-B rack?
Yes, The GBV72KIT will fit on the MM20 Racks.
Date published: 2025-01-07
Could you please let us know the contry of origin information for GBV36KIT?
Hello Jisun,
The country of origin for GBV36KIT and GBV72KIT is US
Date published: 2024-10-28
Could you please let us know the country of origin information for GBV36KIT?
What size--and type--bonding screws are used for connecting the network equipment bonding screws to the GBV36KIT bus bar taps, e.g., 1/4-20; #12-24, etc.?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMRC-212 | Wattstopper
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).
