text.skipToContent text.skipToNavigation

PDU Mounting Kit for 18RU Swing-Out Wall-Mount Cabinet

SWMPDU18RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Swing-Out Wall-Mount (SWM) and Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets provide a convenient and easy-to use solution for edge, IoT, PoE and small network applications. The small form factor cabinets are 28 in deep for medium to large network equipment. The cabinets are made of rugged welded steel and feature locking doors for PCI compliance in retail applications. The hinged, swing-out middle section provides easy access to the rear of mounted equipment. The SWMR series feature heavy duty latch and hinges to accommodate heavier weight loads. The SWM and SWMR series cabinets are perfect for secure networks, small data closets, retail, educational, edge computing, and all areas where floor space is at a premium.
Rack Units 18 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Vertical Mount: Mounts to left or right side of cabinet, adjustable front-to-rear
  • Universal: Universal mounting pattern for industry standard PDUs
  • Dual-Purpose: Can be used to restrain cable at the rear of the cabinet with tie-downs

Specifications

General Info
Color Black
Product Series Swing-Out Wall Mount Series
Type Accessories
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Cable Lances
Included Mounting Hardware
Warranty Type 5-Year
Standard UL2416
UPC Number 662875019633
Dimensions
Product Depth US 1.5 in
Product Height US 35.5 in
Product Width US 1.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility SWM
Frame Adjustable
Mounting Wall
Mounting Type Bolt
Rack Units 18 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;