text.skipToContent text.skipToNavigation

Vertical Rail Kit for 18RU Swing-Out Wall-Mount Cabinet

SWMRK18RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vertical Rail Kit for Swing-Out Wall-Mount Cabinets provide two additional 19" rack mount reversible rails intended to help to support 4-point attachment of larger rack mount equipment. The rail kits are adjustable from front to rear and support mounting equipment to the rear portion of the cabinet.
Rack Units 18 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4-point attachment for larger equipment
  • Allows for rear mounting of equipment
  • Adjustable front to rear
  • Reversible rails for network or server configurability
  • 12-24 threaded or square punched mounting holes

Specifications

General Info
Color Black
Product Series Swing-Out Wall Mount Series
Type Accessories
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Universal Tapped
Included Mounting Hardware
Warranty Type 5-Year
Standard UL2416
UPC Number 662875019732
Dimensions
Product Depth US 1.5 in
Product Height US 35.5 in
Product Width US 3.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility SWM
Frame Adjustable
Mounting Wall
Mounting Type Bolt
Rack Units 18 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;