text.skipToContent text.skipToNavigation

4RU Fixed Rail Kit for Vertical Wall-Mount Cabinet

VWM-RR-4RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vertical Wall-Mount fixed 4RU adjustable mounting rail kit. 4RU mounts into both 4RU and 8RU frames. The mounting rails can mount equipment using 10-32 hardware, or can be reversed to mount using cage nuts in any thread size.
Length 7.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flexible Mounting: Rails can be mounted left, center, or right within the cabinet for vertical-mounting of equipment
  • Easy Installation: Designed to easily slot into place and secured by screwing into the back pan

Specifications

General Info
Color Black
Type Enclosure
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
UPC Number 662875011040
Dimensions
Product Depth US 2.0 in
Product Height US 8.5 in
Product Width US 6.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Frame Fixed
Mounting Wall
Mounting Hole Type Tapped
Rack Units 4 U
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;