
8RU Fixed Rail Kit for Vertical Wall-Mount Cabinet
VWM-RR-8RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Vertical Wall-Mount fixed 8RU adjustable mounting rail kit. 8RU only mounts into the 8RU frames. The mounting rails can mount equipment using 10-32 hardware, or can be reversed to mount using cage nuts in any thread size.
Length
14.0 in
- 7.0 in
- 14.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Enclosure | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Included | Hardware for mounting | ||
Warranty Type | 5-Year | ||
UPC Number | 662875011057 |
Dimensions
Product Depth US | 2.0 in | ||
Product Height US | 14.5 in | ||
Product Width US | 6.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Frame | Fixed | ||
Mounting | Wall | ||
Rack Units | 8 U |
Resources
Specifications
Submittal Sheet
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1