text.skipToContent text.skipToNavigation

8RU Vertical Wall-Mount Cabinet - Full Door - 36 in H

VWMFD-8RU-36-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vertical Wall-Mount system is a low profile solution for edge computing, and all building network needs. The 8RU version sits a mere 18'' off the wall while still allowing installation of equipment in excess of 30'' deep. When customized with many of the optional accessories, The Vertical Wall-Mount system can accomodate many complete computing combinations. The Vertical Wall-Mount system is easy to configure, integrate, and install. With a UL2416 certified load rating of 150 lbs, it can handle the most dense configurations possible. The full locking hinge door design allows for user access from the fron of the unit. Mounting of small routers, hubs, and computers that are non rack mountable is also simplified with the optional patented Lever Lock equipment panels.
Color Black
Rack Units 8
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low-profile mounting
  • Mount deep equipment in a small footprint
  • Swing handle design allows for flexible lock options
  • Flexibility of equipment mounting for edge computing
  • Optional accessories for small form factor equipment
  • Clean aesthetic look
  • Load rating suitable for IoT & PoE networks
  • Ships fully assembled
  • Cabinet includes: 2 Fixed rails (mounted) 4 Air opening guards with mounting hardware Full or split locking front door Junction box (mounted) PDU mounting bracket kit

Specifications

General Info
Color Black
Type Cabinet
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Flexible Lock Option, Ships fully assembled
Included Mounting Hardware
Number of Knockouts 29
Warranty Type 5-Year
Standard UL2416
UPC Number 662875000457
Dimensions
Product Depth US 18.0 in
Product Height US 36.0 in
Product Width US 25.0 in
Rack Depth 30 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Back
Frame Fixed
Load Capacity 150 lb
Mounting Wall
Mounting Type Bolt
Mounting Hole Type Punched
Rack Units 8 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how much does this enclosure weight

Asked by: Anonymous
  • y_2026, m_9, d_10, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_VWMFD-8RU-36-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT