
MM20 4-Post Rack - 42 in D adjustable - 8 ft H - 51 RU - Black - punched 3/8 in square
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 4-post adjustable racks are allows all 4 mounting rails to be adjusted even after the rack has been fastened to the floor. Availble in depths of 30", 36" & 42" depths in both square hole cage nut styles or threaded rails. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted front or rear and airflow baffles can be mounted to manage the airflow of side breathing equipment.
- 45 U
- 51 U
- Square Hole Rails
- Tapped Rails
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Large selection of Channel and 4-Post racks
- All 4 mounting rails to be adjusted even after the rack has been fastened to the floor
- ront and rear waterfalls allow for equipment patching and server patching
- Static capacity 2,000 lbs
- Threaded hole and square hole punch available on all channel and 4 post racks
- Deeper waterfall for increased cable capacity
- Rack includes two packages of hook and loop D-style straps and 50 #12-24 cage nuts and screws, do not have to purchase as separate items; money saving
Specifications
Color | Black | ||
Type | Rack | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Included | Hardware for mounting | ||
Warranty Type | 5-Year | ||
Standard | UL 2416 | ||
UPC Number | 662875215004 |
Product Depth US | 52.0 in | ||
Product Height US | 98.0 in | ||
Product Width US | 23.75 in | ||
Product Weight US | 60.71 lb | ||
Rack Depth | 52 in |
Product Environmental Profile | Yes |
Cable Entry | Back, Front | ||
Compatibility | Mighty Mo | ||
Frame | Adjustable | ||
Load Capacity | 2000 lb | ||
Mounting | Floor | ||
Rack Units | 51 U |
Resources
Specifications
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Ortronics Mighty Mo 20 Adjustable 4-Post Rack, 36"D adjustable, 7'H, 45 RU, TappedRails, Black Part No. MM20736ADJ12-B , what is the warranty of the product ?
We have a request for earthing certificates for the Mighty Mo racks that were purchased a couple of years ago. They are 600mm wide 45U high standard Mighty Mo units. Do Legrand issue an earthing certificate with the racks?
Bazaarvoice SAP Hybris Integration Version 2.8.1