text.skipToContent text.skipToNavigation

MM20 End Panel - for MM20724 channel rack behind a MM20VMD706 manager - Black

MM20EP724-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The MM end panel is used to finish the end of a row of Mighty Mo racks. When a 6 in wide vertical manager is mounted at the end of the row it mounts directly to the rack behind the manager, providing a stable mounting surface for the manager and concealing cables in the rack frame.

Color Black
Rack Units 45 U
  • 45 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to finish the end of a row of Mighty Mo 20 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
  • Mounts flush with and provides a mounting surface for vertical cable management cages: Gives additional support to vertical management cages.
  • All necessary mounting hardware included

Specifications

General Info
Color Black
Type Rack
Material Aluminum
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Cable Concealment
Included Mounting Hardware
Warranty Type 5-Year
Standard RoHS
UPC Number 662875215622
Dimensions
Product Depth US 24.0 in
Product Height US 84.0 in
Product Width US 4.4 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Compatibility Mighty Mo
Mounting Vertical
Mounting Type Screw-on Mount
Rack Units 45 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

where to find this item , mm20vmd706w

Asked by: vin hoover
Hello Vin, Are you asking where to purchase this item MM20VMD706-W if so, you need to contact through our distribution, such as Graybar Electric, or Wesco-Anixter or Accu-Tech. Do you need any further information on this item?
Answered by: Product Specialist Team
Date published: 2026-02-02
  • y_2026, m_9, d_8, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MM20EP724-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT