NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM20 Cable Hexguard, kit of 12 halves, white
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: Mighty Mo 20
Type: Rack Accessories
Construction Information
Component 1: Plastic MM20 Hexguard Cable Protection, white
Material 1: PC/ABS 94-V0, white
Dimensions
Depth (Metric): 38mm
Depth (US): 1.5 in
Height (Metric): 127mm
Height (US): 5 in
Width (Metric): 127mm
Width (US): 5 in
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Resources