text.skipToContent text.skipToNavigation

Extra width double equipment shelf for Mighty Mo racks - 19 x 5.25 in x 24 in - black - works with 6.5 in channel racks

60400655 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipment shelves are an ideal solution for mounting any non-rack mount equipment within a rack or cabinet. Universally mountable in any standard 19in server rack or cabinet, these shelves come in a variety of configurations including: fixed, sliding, vented, adjustable, including different mounting options.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds up to 150 lbs: Convenient for mounting large CPUs, monitors, power supplies, laser printers or any other equipment needing extra support
  • Two-piece aluminum design: Sturdy, lightweight and easy to install; only one person needed
  • Four-point mounting: Additional equipment support
  • Shelf includes cutouts on base: Allows you to secure monitor with strap kit (optional)
  • Flexible: Accommodates monitors of various shapes and sizes
  • Equipment shelf is 18.75" wide in front and back: Usable width between mounting flanges is 17.5

Specifications

General Info
Color Black
Type Shelf
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
UPC Number 662875467670
Dimensions
Product Depth US 5.25 in
Product Height US 24.16 in
Product Width US 19.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Mighty Mo
Frame Channel
Load Capacity 150 lb
Mounting Rack Mount
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 91ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;