Brand
Choose from one of Legrand's brands.
Connector
A Device that Establishes a Connection Between Two or More Units.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Availability
Product is available to buy on Legrand.us
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Number of Pins
The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Wire Gauge
Measuring and Indicating a Quantity of Wire
Color
The color of the product itself
Product Width
The overall width of the product.
Video Resolution
The number of pixels in each dimension that can be displayed, which determines the amount of detail in a video.
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Product Height
The overall height of a product.
Video Input Support
Refers to the technology used by the port/connector to receive a video signal from another device or video output source.
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Jacket Rating
Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.
Material
Indicates the primary material(s) used to construct a product.
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Conductor Material
The Material of Current Carrying Member of the Cable
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
A/V Cables
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Speed HDMI™ Cable with Ethernet (5m)AC2M05BK On-Q1 Meter HDMI cable w/Ethernet (3.28ft)$48.69In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsActive Premium High Speed HDMI™ Cable with Ethernet (10m) 18 GbpsACAA10BK On-QThe 18 Gbps Active Copper HDMI Cables from Legrand distribute high definition HDMI signals up to 15 meters (50 feet).$194.77Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsActive Optical Premium High Speed HDMI™ Cable (10m)AC2F10BK On-QUnlike copper HDMI cables that are distance-limited to 7 meters, the 18Gbps Active Optical (AOC) HDMI Cables from Legrand reliably distribute high definition HDMI signals up to 75 meters.$649.26Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPremium High Speed HDMI™ Cable with Ethernet (7m)AC2AP7BK On-QThis in-wall rated, Premium High Speed HDMI Cable with Ethernet has been fully tested and certified through the Premium HDMI Certification program to ensure full support of 4K UltraHD televisons.$135.25In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4K Premium High Speed HDMI™ Cable, 1mAC4K1MBK On-Q4K Premium Certified HDMI Cable$21.63In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4K Premium High Speed HDMI™ Cable, 2m (10-pack)AC4K2MBK10 On-Q4K Premium Certified HDMI Cable$216.41Out of stock on Legrand.usOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections8K Ultra High Speed HDMI™ Cable, 3mAC8K3MBK On-Q8K Ultra High Speed HDMI Cable$37.86In StockOther Options Available