text.skipToContent text.skipToNavigation

Discontinued - 15A 125V Plug-in Adapter, 2-Pole, 3-Wire, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Plug-in adapter, two to six, polarized, double pole, triple wire. 15 amp, 125 volt, Ivory.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made from quality materials.
  • Durable and reliable.
  • Time-tested design.

Specifications

General Info
Color Ivory
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007470222
Dimensions
Product Depth US 1.75 in
Product Length US 1.75 in
Product Width US 1.75 in
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;