Discontinued - 15A, 120/125V Decorator Combination Single-Pole Switch and Single Receptacle, Light Almond | Sub 691TRLA
681LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Our standard Pass & Seymour combination switches allow you to add lights to any room in your home without having to add or replace wall boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 691TRLA | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL20, UL498 | ||
Type | Combination |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Actuator | Toggle | ||
Connection | Side wire | ||
Contact Rating | 120/125 VAC, 15 Amp | ||
Amperage | 15 A | ||
Action | SP & Recptacle | ||
Number of Poles | Single Pole | ||
Voltage | 120 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The bracket for this has holes for the plate but the holes are not threaded and are therefore too small to receive a standard 6-32 screw. How can you attach the plate? Never seen a bracket that you couldn't screw the plate into.
The strap should have threaded screw holes for attaching the wallplate. If it does not, I would return it to place of purchase for a new one or contact Pas & Seymour for a replacement.
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2019-02-19
Bazaarvoice SAP Hybris Integration Version 2.8.1