20A, 120/125V Combination Single-Pole Switch and Tamper-Resistant Single Receptacle, Brown
671TR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Our standard Pass and Seymour combination switches allow you to add lights to any room in your home without having to add or replace wall boxes. This tamper-resistant version features a dual mechanical shutter system to help prevent the insertion of foreign objects, making it much safer and more convenient than plastic outlet caps. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL20, UL498 | ||
Type | Combination |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Actuator | Toggle | ||
Connection | Side wire | ||
Contact Rating | 20 Amp, 120/125 VAC | ||
Amperage | 20 A | ||
Action | SP & Recptacle | ||
Number of Poles | Single Pole | ||
Voltage | 120.0 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Brochure
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can i purchase 20A, 120|125V Combination Single-Pole Switch and Tamper-Resistant Single Receptacle, White 671TRW Pass and Seymour
Hello Roger,
Please utilize the following link https://www.legrand.us/where-to-buy/shop-local or select "Where-To-Buy" at the top right of the legrand.us website to identify a local distributor or retail in-store location.
Best Regards,
Technical Support
Date published: 2023-05-31
Bazaarvoice SAP Hybris Integration Version 2.8.1