text.skipToContent text.skipToNavigation

Weatherproof Stainless Steel Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Stainless Steel Cover With Bubble, Round Mat, 4 Screw Box Mounting
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
  • Plate is Type 302 Stainless Steel for corrosion resistance.
  • Transparent silicone rubber mat seals plate and opening from contamination.
  • Switch easily actuated through flexible silicone bubble.
  • Silicone mat maintains pliability from -100 degrees F to +250 degrees F.
  • Mat is resistant to grease, water, steam, detergents, aging, and ozone.

Specifications

General Info
Color Stainless Steel
Type Weatherproof Cover
Material Stainless Steel
Finish Metallic
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Corrosion Resistant, Weatherproof
Standard UL Listed
Cover Type Weatherproof
UPC Number 785007451597
Dimensions
Product Height US 4.5 in
Product Length US 4.5 in
Product Width US 2.75 in
Product Weight US 0.27 lb
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Outdoor
Mounting Type Box Mounted
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;