Weatherproof Stainless Steel Cover Mat
4515GAS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Stainless Steel Cover 4515 Round Mat, mounts to Standard Switch Box
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
- Plate is Type 302 Stainless Steel for corrosion resistance.
- Transparent silicone rubber mat seals plate and opening from contamination.
- Switch easily actuated through flexible silicone bubble.
- Silicone mat maintains pliability from -100 degrees F to +250 degrees F.
- Mat is resistant to grease, water, steam, detergents, aging, and ozone.
Specifications
General Info
| Color | Stainless Steel | ||
| Type | Weatherproof Cover | ||
| Material | Stainless Steel | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Corrosion Resistant, Weatherproof | ||
| Standard | UL Listed | ||
| Cover Type | Weatherproof | ||
| UPC Number | 785007451528 |
Dimensions
| Product Height US | 4.563 in | ||
| Product Length US | 4.563 in | ||
| Product Width US | 2.813 in | ||
| Product Weight US | 0.133 lb |
Technical Information
| Box Cover Position | Vertical | ||
| Indoor/Outdoor | Outdoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 1 |
Resources
Brochure
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2PAA | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7802MD | Pass and Seymour
Double Pole, Single Phase AC Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
630CDK | Wiremold
Raceway ideal for frequently changing environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LVOS-0-10-PWM-DIN | Vantage
Easily control and dim all of your home's energy efficient LED lighting with our LED dimming module.
