text.skipToContent text.skipToNavigation

Weatherproof Stainless Steel Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Stainless Steel Cover, 2 Gang Blank (Box Mounted), Gasketed
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
  • Plate is Type 302 Stainless Steel for corrosion resistance.
  • Ideal for hard-use and corrosive applications.
  • Aesthetically pleasing.

Specifications

General Info
Color Stainless Steel
Type Blank Wallplate, Weatherproof Cover
Material Stainless Steel
Finish Metallic
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Weatherproof
Standard UL Listed
Cover Type Weatherproof
UPC Number 785007065084
Dimensions
Product Height US 4.5 in
Product Length US 4.5 in
Product Width US 4.56 in
Product Weight US 0.27 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  143223
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Outdoor
Mounting Type Box Mounted
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you please give the dimension of this plate? I don't found it in the documentation. In fact, iI need the technical drawing 2D

Asked by: Benjamin Daigle
The dimensional drawing is attached.
Answered by: Legrand Technical Support
Date published: 2021-04-23
  • y_2026, m_6, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP23, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT