Discontinued - TradeMaster® LED/CFL/Incandescent Single Pole/3-Way Toggle Slide Dimmer, Preset, Black
TSDCL303PBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by TSDL153PBK
TradeMaster® Toggle Slide Dimmer is designed for use with compact fuorescent or LED lighting fixtures. This single pole 3-way switch can be used in a two-location layout. The slide can be set to your prefered level and then toggle on and off providing instant repeatablility. This switch offers dependability and a lifetime warranty.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Material | Steel, Thermoplastic | ||
| Finish | Gloss | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | TSDL153PBK | ||
| Features | Color Change Kit, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Slider, Toggle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007215946 |
Dimensions
| Product Depth US | 1.4 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 2.5 in |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 2.5A 300W (LED), 120V 4.5A 450W (CFL), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you provide the cover plate (black) for this model?
Hello,
Part #: TP1BK would be the correct toggle wall plate in black.
Best Regards,
Technical Support
Date published: 2024-05-27
i am looking for an EVL toggle dimmer. Is this the correct one?
The TSD703PTUTC is the universal toggle dimmer that us rated for ELV loads:
Toggle Universal Dimmer Incandescent, ELV, Halogen: 700W; CFL/LED: 450W (4.5A); MLV: 500VA; EFL: 5.5A
Date published: 2024-05-27
Can I get brown switch covers?
Yes, TSD2KIT is the model number for the Brown Toggle color kit for TDSCL303PTC.
TSD2KIT - TOGGLE SLIDE DIM COLOR CHANGE KIT R2 BROWN
Date published: 2022-04-07
Hello, Hello, Is it possible to use two three way dimmers to control one light fixture. Thank you
The TSDCL303PTC can only be used in one location of a 3way and the other needs to be a 3way switch. You would need to use Multi-location dimmers or master/remote dimmers to dim both both sides of a 3way.
Date published: 2021-06-03
Does this work with a Satco 9.5w, 2700 k light bulbs
The dimmer should work fine as long as you make sure the Satco bulbs state that they are "dimmable".
Date published: 2021-04-12
Bazaarvoice SAP Hybris Integration Version 2.8.1




