text.skipToContent text.skipToNavigation

Discontinued - TradeMaster® LED/CFL/Incandescent Single Pole/3-Way Toggle Slide Dimmer, Preset, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  TSDL153PI

TradeMaster® Toggle Slide Dimmer is designed for use with compact fuorescent or LED lighting fixtures. This single pole 3-way switch can be used in a two-location layout. The slide can be set to your prefered level and then toggle on and off providing instant repeatablility. This switch offers dependability and a lifetime warranty.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Matches appearance of standard Pass and Seymour toggle switch
  • All models are Single Pole/3-Way capable
  • Interchangeable face covers are available in seven different colors
  • Highest wattage rating
  • Lifetime warranty

Specifications

General Info
Color Ivory
Product Series Trademaster
Finish Gloss
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  TSDL153PI
Features Color Change Kit, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Slider, Toggle
Warranty Type Limited Lifetime Warranty
UPC Number 785007215922
Dimensions
Product Depth US 1.4 in
Product Height US 4.19 in
Product Width US 2.5 in
Technical Information
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 2.5A 300W (LED), 120V 4.5A 450W (CFL), 120V 700W (Halogen), 120V 700W (Incandescent)
Load Type CFL, Halogen, Incandescent, LED
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you provide the cover plate (black) for this model?

Asked by: Ben
Hello, Part #: TP1BK would be the correct toggle wall plate in black. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-05-27

i am looking for an EVL toggle dimmer. Is this the correct one?

Asked by: Keith
The TSD703PTUTC is the universal toggle dimmer that us rated for ELV loads: Toggle Universal Dimmer Incandescent, ELV, Halogen: 700W; CFL/LED: 450W (4.5A); MLV: 500VA; EFL: 5.5A
Answered by: Legrand Technical Support
Date published: 2024-05-27

Can I get brown switch covers?

Asked by: Alan
Yes, TSD2KIT is the model number for the Brown Toggle color kit for TDSCL303PTC. TSD2KIT - TOGGLE SLIDE DIM COLOR CHANGE KIT R2 BROWN
Answered by: Legrand Technical Support
Date published: 2022-04-07

Hello, Hello, Is it possible to use two three way dimmers to control one light fixture. Thank you

Asked by: Dean
The TSDCL303PTC can only be used in one location of a 3way and the other needs to be a 3way switch. You would need to use Multi-location dimmers or master/remote dimmers to dim both both sides of a 3way.
Answered by: Legrand Technical Support
Date published: 2021-06-03

Does this work with a Satco 9.5w, 2700 k light bulbs

Asked by: Billybob
The dimmer should work fine as long as you make sure the Satco bulbs state that they are "dimmable".
Answered by: Legrand Technical Support
Date published: 2021-04-12
  • y_2025, m_7, d_8, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_TSDCL303PI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT