text.skipToContent text.skipToNavigation

TradeMaster® SSL7A-Compliant LED/CFL/Incandescent Single Pole/3-Way Toggle Slide Dimmer, Tri-Color

TSDSSL7APTC Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$57.05 USD

Replace your standard switch with the new Toggle Slide Dimmer by Legrand. The new Toggle Slide Dimmer offering has been optimized for today's complicated dimmable bulb market. Different bulbs require different dimming solutions and Legrand has you covered for all your lighting needs. The ergonomic slider was designed with the end user in mind, making it easier to adjust in the dark or on the run.

Compatible with CFL/LED and Incandescent/Halogen dimmable bulbs (with the exception of 0-10V LED drivers), these dimmers feature constant memory that returns lights to the previous level after a power failure for automatic control and convenience.

Color Tri Color (White, Ivory, Light Almond)
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • No neutral wire required
  • Calibration button allows users to adjust minimum and maximum trim levels for a wide range of CFL and LED bulbs
  • New aesthetically pleasing ergonomic design allows for easier operation
  • Constant memory returns lights to previous levels after a power failure
  • Convenient operation – combines ON/OFF toggle switch with separate slider for dimming control
  • Screw-pressure-plate backwire terminals save time, space and money
  • Preset, Single Pole and 3-Way operation.
  • Lifetime warranty

Specifications

General Info
Color Ivory, Light Almond, White
Product Series Trademaster
Type Dimmer
Finish Gloss
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Color Change Kit, High-End Trim (Dim Range), Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Slider, Toggle
Warranty Type Limited Lifetime Warranty
UPC Number 785007216790
Dimensions
Product Depth US 1.4 in
Product Height US 4.19 in
Product Width US 1.73 in
Technical Information
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 2.1A 250W (CFL), 120V 2.1A 250W (LED), 120V 300W (Halogen), 120V 300W (Incandescent)
Load Type CFL, Halogen, Incandescent, LED
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;