text.skipToContent text.skipToNavigation

DR Series CFL/LED/Incandescent Single Pole/3-Way Rotary Dimmer, Ivory

DR Series CFL/LED/Incandescent Single Pole/3-Way Rotary Dimmer, Ivory is rated 5.0 out of 5 by 3.
  • y_2026, m_3, d_17, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_DRCL453PI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$24.36 USD

Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Color Ivory
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient Operation - Combines ON/OFF Decorator style switch with separate slider for dimming control
  • Constant memory returns lights to previous level after a power failure
  • Sleek, ergonomic design that matches well with other decorator products
  • Higher ratings
  • Single pole and 3-way operation
  • Screw-pressure-plate back wire terminals to save time, space and money
  • Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz

Specifications

General Info
Color Ivory
Product Series Decorator
Material Steel, Thermoplastic
Finish Gloss
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Lighted, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Rocker, Rotary
Warranty Type Limited Lifetime Warranty
UPC Number 785007055382
Dimensions
Product Depth US 1.28 in
Product Height US 4.19 in
Product Width US 1.74 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 700W (Halogen), 120V 700W (Incandescent)
Load Type CFL, Halogen, Incandescent, LED
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Preset Yes
Voltage 120 VAC

Reviews

Rated 5 out of 5 by from 100% satisfied, doesn’t get any easier than this. Super easy install, I have several of these and they work great!
Date published: 2023-11-08
Rated 5 out of 5 by from Great dimmer seitch Seems to be the best of both worlds, a large paddle and an easy to use rotary dimmer
Date published: 2024-10-31
Rated 5 out of 5 by from Finally, a well thought out dimmer switch! We replaced an old dimmer with this one and it checked all the boxes. The old one had a skinny slider that was too difficult to use. It also glowed from behind which turns out to be not at all useful, is always hot, and so is perpetually using electricity. The new dimmer has an ergonomic know, a light that shows only when the device is switched on, and an on/off button that is also ergonomic (unlike the dinky buttons on other dimmer switches we also have in the house). Going forward we will be installing more of these.
Date published: 2024-09-11
  • y_2026, m_3, d_17, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_DRCL453PI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this a wet listed dimmer switch?

Asked by: Brian Gale
This device is not recommended for wet locations
Answered by: Wiremold Tech Support
Date published: 2024-08-19

How to adjust dimmer trim span on the Lagrand DRCL453PWCCV4

Asked by: Anonymous
Hello, Please review the attachment that references how to calibrate the DRCL453PWCCV4. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-07-14
  • y_2026, m_3, d_17, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_DRCL453PI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

You may also like...