text.skipToContent text.skipToNavigation

Discontinued - LS Series Incandescent Slide Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LSCL453PW

Incandescent Slide Dimmer, Preset 3-way, 600W
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control
  • Electromagnetic and radio-frequency interference protection built in
  • Sleek, sculpted contemporary design. No dirt-catching crevices
  • Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plate available for all models
  • Preset ON/OFF switch automatically returns controlled lights to preset level without readjusting dimmer setting
  • Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts
  • Superior heat management
  • No derating on 600W units
  • For covering patents, see www.legrand.us/patents

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  LSCL453PW
Color White
Country Of Origin China
Application Sector Residential/Commercial
Standard UL listed
Type Dimmer
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  95219
cULus Listed  Yes
Technical Information
Number of Poles Single Pole
Voltage 120.0 V
Load 600Watt

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

 LS603-PW. I am replacing an older version of the same switch except the old one only has three connections (Green, 2-Gold). When I connect the new switch, ignoring the 3-way connection, my lights continuously flicker except when they are dimmed. Help?

Asked by: Rookie electrician
I would suggest contacting Technical Support so they can assist you with the proper wiring for the new dimmer and see why your lights are flickering. Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2021-01-18
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LS603PW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT