text.skipToContent text.skipToNavigation

Discontinued - Trademaster 1100W Incandescent Toggle Dimmer, Brown - Sub TSD1103P

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  TSD1103P

Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough, impact-resistant thermoplastic housing.
  • No de-rating required in multi-gang operations (700W).
  • Uses conventional 3-way wiring when used in conjunction with a 3-way switch.
  • Returns lights to previous level after a power failure.
  • Lifetime warranty.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Brown
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  TSD1103P
Standard RoHS
UPC Number 785007016093
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Connection Screw Terminals
Environmental Conditions Humidity: Less than 95% non condensing
Wattage 1100 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;