Discontinued - LS Series Low-Voltage Slide Dimmer, White
LSLV603PW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Low-Voltage Slide Dimmer, Preset 3-Way 600VA
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.
- Electromagnetic and radio-frequency interference protection built in.
- Sleek, sculpted contemporary design. No dirt-catching crevices.
- Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plate available for all models.
- Preset ON/OFF switch automatically returns controlled lights to preset level without readjusting dimmer setting.
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts.
- Superior heat management.
- No derating on 600W units.
- Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | White | ||
| Type | Dimmer | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL Listed | ||
| UPC Number | 785007236200 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 95219 | ||
| cULus Listed | Yes |
Technical Information
| Number of Poles | Single Pole | ||
| Operating Cycles | 100000 | ||
| Wattage | 600 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BOX70 | Pass and Seymour
Strain Relief Grips
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1255 | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FC52 | Pass and Seymour
Support Grips, Bus Drop, Closed Mesh, Single Eye
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FC30 | Pass and Seymour
Support Grips, Bus Drop, Closed Mesh, Single Eye
