Discontinued - One Gang Duplex Receptacle Screwless Wall Plate with Plastic Sub-plate, White
SWP8W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged .065' thick polycarbonate.
- Seamless, sleek, super smooth construction provides no dirt-catching channel around plate's perimeter.
- Two-piece plastic subplate bridges recessed boxes and uneven sheet rock. Fixes floating installations.
- An extra 1/8''' width and height than standard size wall plates for more tolerance in covering ragged sheet rock openings.
- Automatic alignment pins ensure that devices are properly positioned so that wall plates fit perfectly.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | White | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| UPC Number | 785007118056 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Mounting Type | Screwless | ||
| Number of Gangs | 1 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
348 | Pass and Seymour
Despard Mounting Strap
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7G2-0440-18-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
